TES-SS-PLK8 | SUPPORT BRACING KIT - ANGLE
Monopole Platform Vertical Top Rail Reinforcement Kit (Angle), One Sector Only. Attaches up to 3-1/2” OD horizontal & up to 6” square standoff
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member | Square support rail |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Round member | Square support rail |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Legs |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse