TES-SS-SFK4 | T-ARM KIT
Reinforcement Arm for T-Arm Kit, 3” x 3” x 72” Square Tube with hardware for 3-1/2” OD Horizontal, 1 sector. Attaches to TES-SS-PLK7 collar - not included.
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Ring mount | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Ring mount | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse