UHA-3C
Base Product: STAND-OFF-ADAPTER-SERIES
PIM-free, Universal Hanger Adapter. Mounts snap-in hangers, grommets, and threaded rods onto towers with round members or 1/4" and 3/8" angle members
Features and Benefits
- Attaches onto round and angle tower members with 1/2” banding
- Mounts polymer and metal snap-in hangers
- Mounts rubber grommets
- Includes insert to mount 3/8” threaded rod kits
- Provides three hanger mounting positions
- Optimized to reduce PIM while maximizing structural integrity (Optimized_to_reduce_PIM)
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | Tower angle members 1/4 | Tower angle members 3/8 | Tower round members 1” to 8” diameter |
Dimensions
Maximum Stack Height | 3 |
Height | 43.688 mm | 1.72 in |
Outside Width | 50.292 mm | 1.98 in |
Outside Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | Tower angle members 1/4 | Tower angle members 3/8 | Tower round members 1” to 8” diameter |
Dimensions
Maximum Stack Height | 3 |
Height | 43.688 mm | 1.72 in |
Outside Width | 50.292 mm | 1.98 in |
Outside Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse