Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-SERIES

Base Product

Standard and Universal Grounding Kit Series
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
Configure and display product variants of GROUNDING-SERIES by selecting options

Loading...
Product
Product Type Cable Type Grounding Kit Type Nominal Size Lug Attachment Bonding Conductor Length
204989-10 204989-10
Standard Grounding Kit for elliptical waveguide 43
Grounding kit Elliptical waveguide Standard Grounding Kits NA Factory attached 609.6 mm | 24 in
204989-7 204989-7
Standard Grounding Kit for 5 in corrugated coaxial cable
Grounding kit Corrugated Standard Grounding Kits 5 in Factory attached 609.6 mm | 24 in
220497 220497
Standard Grounding Kit for 5/8 in and 7/8 in corrugated coaxial cable and elliptical waveguide 85, 90, 127A, and 132
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 5/8 in | 7/8 in Field attached 1524 mm | 60 in
220498 220498
Standard Grounding Kit for 1-5/8 in corrugated coaxial cable and elliptical waveguide 52 and 63
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1-5/8 in Field attached 1524 mm | 60 in
223158-2 223158-2
Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable and elliptical waveguide 240 and 380
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1/4 in | 3/8 in Factory attached 609.6 mm | 24 in
223158-4 223158-4
Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable, CNT-300 and CNT-400 braided cable, and elliptical waveguide 240 and 380
Grounding kit Braided | Corrugated | Elliptical waveguide Standard Grounding Kits 1/4 in | 3/8 in Field attached 1524 mm | 60 in
223700-724 223700-724
Standard Grounding Kit for 2-1/4 in and 3 in corrugated coaxial cable and elliptical waveguide 28 and 37
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 2-1/4 in | 3 in Field attached 1524 mm | 60 in
241088-1 241088-1
Standard Grounding Kit for 1/2 in corrugated coaxial cable and elliptical waveguide 180 and 220
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1/2 in Factory attached 609.6 mm | 24 in

Product Classification

Product Type Grounding kit

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Classification

Product Type Grounding kit

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Specification

Product Specification