Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1-PSMSR-HF

FSJ1-50A Jumper with interface types SMA Male and SMA Male Right Angle, variable length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.222 20.00
3000–6000 MHz 1.329 17.00
6000–13600 MHz 1.925 10.00
13600–18000 MHz 2.204 8.50

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.222 20.00
3000–6000 MHz 1.329 17.00
6000–13600 MHz 1.925 10.00
13600–18000 MHz 2.204 8.50

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification