Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-HMHR-P

Base Product

FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-HMHR-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F1A-HMHR-1M-P F1A-HMHR-1M-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 1M
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Right angle 4.3-10 Male 4.3-10 Male 1 m | 3.281 ft 1/4 in
F1A-HMHR-3-P F1A-HMHR-3-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 3 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Right angle 4.3-10 Male 4.3-10 Male 0.914 m | 2.999 ft 1/4 in
F1A-HMHR-3M-P F1A-HMHR-3M-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 3M
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Right angle 4.3-10 Male 4.3-10 Male 3 m | 9.843 ft 1/4 in
F1A-HMHR-M5-P F1A-HMHR-M5-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 0.5M
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Right angle 4.3-10 Male 4.3-10 Male 0.5 m | 1.640 ft 1/4 in
F1A-HMHR-M8-P F1A-HMHR-M8-P
FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male Right angle, 0.8M
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Right angle 4.3-10 Male 4.3-10 Male 0.8 m | 2.625 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification