Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1A-XMHM-P-W1

Base Product

FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing on 4.3-10 end only, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F1A-XMHM-P-W1 by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size Weatherproofing Method
F1A-XMHM-10-P-W1 F1A-XMHM-10-P-W1
FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot on 4.3-10 side only, 10ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight NEX10 Male 4.3-10 Male 3.048 m | 10.000 ft 1/4 in HELIAX® SureGuard weatherproofing boot
F1A-XMHM-1M-P-W1 F1A-XMHM-1M-P-W1
FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot on 4.3-10 side,1 m
Meters HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight NEX10 Male 4.3-10 Male 1 m | 3.281 ft 1/4 in HELIAX® SureGuard weatherproofing boot
F1A-XMHM-6-P-W1 F1A-XMHM-6-P-W1
FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot on 4.3-10 side, 6ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight NEX10 Male 4.3-10 Male 1.83 m | 6.004 ft 1/4 in HELIAX® SureGuard weatherproofing boot
F1A-XMHM-8-P-W1 F1A-XMHM-8-P-W1
FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot on 4.3-10 side, 8 ft
Feet HELIAX® | SureFlex® FSJ1-50A SureFlex® Premium | static PIM Straight Straight NEX10 Male 4.3-10 Male 2.439 m | 8.002 ft 1/4 in HELIAX® SureGuard weatherproofing boot
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 30
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -116 dBm
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.083 28.00
1700–2200 MHz 1.106 26.00
2500–2700 MHz 1.106 26.00
3400–3800 MHz 1.222 20.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 30
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -116 dBm
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.083 28.00
1700–2200 MHz 1.106 26.00
2500–2700 MHz 1.106 26.00
3400–3800 MHz 1.222 20.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot
Click on image to enlarge.

Product Specification

Product Specification