Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4-DMDM-SGW-D

Base Product

D-CLASS HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4-DMDM-SGW-D by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size Weatherproofing Method
F4-DMDM-10M-SGW-D F4-DMDM-10M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 10 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-12M-SGW-D F4-DMDM-12M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 12 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 12 m | 39.37 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-15M-SGW-D F4-DMDM-15M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 15 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 15 m | 49.213 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-18M-SGW-D F4-DMDM-18M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 18 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 18 m | 59.055 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-1M-SGW-D F4-DMDM-1M-SGW-D
D-CLASS HELIAX® 1/2" ureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 1 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 1 m | 3.281 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-1M5-SGW-D F4-DMDM-1M5-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 1.5 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 1.5 m | 4.921 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-22M-SGW-D F4-DMDM-22M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 22 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 22 m | 72.178 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4-DMDM-2M-SGW-D F4-DMDM-2M-SGW-D
D-CLASS HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 2 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® D-CLASS | dynamic PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in HELIAX® SureGuard weatherproofing boot
Features and Benefits
  • SureFlex® cable assemblies deliver outstanding RF results
  • SureFlex® cable assemblies meet IP68 standards
  • CommScope tests each assembly for PIM, VSWR and DTF—sharing the results on WebTrak®

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50
Ordering Note For custom cable assembly lengths, please contact your local CommScope representative

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Cable Assembly Length Range (m) 0.5 – 30
Nominal Size 1/2 in

Logo Image

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Dynamic -116 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Ordering Tree

Click on image to enlarge.

Electrical Performance

Click on image to enlarge.

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50
Ordering Note For custom cable assembly lengths, please contact your local CommScope representative

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Cable Assembly Length Range (m) 0.5 – 30
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Dynamic -116 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.