Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4S-DMDR-P-SGW

Base Product

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4S-DMDR-P-SGW by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size Weatherproofing Method
F4S-DMDR-10-P-SGW F4S-DMDR-10-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 10 feet
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 3.048 m | 10 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-10M-P-SGW F4S-DMDR-10M-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 10 meter
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-12-P-SGW F4S-DMDR-12-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 12 feet
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 3.658 m | 12.001 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-15-P-SGW F4S-DMDR-15-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 15 feet
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 4.572 m | 15 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-1M-P-SGW F4S-DMDR-1M-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, .1 meter
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 1 m | 3.281 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-1M5-P-SGW F4S-DMDR-1M5-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, .1.5 meter
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 1.5 m | 4.921 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-2-P-SGW F4S-DMDR-2-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 2 feet
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 0.61 m | 2.001 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4S-DMDR-20-P-SGW F4S-DMDR-20-P-SGW
RSJ4-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Right Angle Male with HELIAX® SureGuard weatherproofing, 20 feet
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Right angle 7-16 DIN Male 7-16 DIN Male 6.096 m | 20 ft 1/2 in HELIAX® SureGuard weatherproofing boot

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®

Jumper Assembly Sample Label

Click on image to enlarge.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Click on image to enlarge.