Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4-HMHM-D

Base Product

D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4-HMHM-D by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L4-HMHM-10-D L4-HMHM-10-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 10 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 3.048 m | 10 ft 1/2 in
L4-HMHM-10M-D L4-HMHM-10M-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 10 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 10 m | 32.808 ft 1/2 in
L4-HMHM-12-D L4-HMHM-12-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 12 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 3.658 m | 12.001 ft 1/2 in
L4-HMHM-15-D L4-HMHM-15-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 15 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 4.572 m | 15 ft 1/2 in
L4-HMHM-15M-D L4-HMHM-15M-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 15 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 15 m | 49.213 ft 1/2 in
L4-HMHM-19-D L4-HMHM-19-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 19 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 4.572 m | 15 ft 1/2 in
L4-HMHM-1M-D L4-HMHM-1M-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 1 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 1 m | 3.281 ft 1/2 in
L4-HMHM-1M5-D L4-HMHM-1M5-D
D-CLASS LDF4-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, 1.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® D-CLASS | dynamic PIM Straight Straight 4.3-10 Male 4.3-10 Male 1.5 m | 4.921 ft 1/2 in

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/2 in

Logo Image

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.
Click on image to enlarge.