Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4A-PNMNM

Base Product

LDF4-50A SureFlex® Jumper with interface types N Male and N Male, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4A-PNMNM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L4A-PNMNM-10M L4A-PNMNM-10M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 10 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 10 m | 32.808 ft 1/2 in
L4A-PNMNM-1M L4A-PNMNM-1M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 1 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 1 m | 3.281 ft 1/2 in
L4A-PNMNM-1M5 L4A-PNMNM-1M5
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 1.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 1.5 m | 4.921 ft 1/2 in
L4A-PNMNM-2M L4A-PNMNM-2M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 2 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 2 m | 6.562 ft 1/2 in
L4A-PNMNM-3M L4A-PNMNM-3M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 3 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 3 m | 9.843 ft 1/2 in
L4A-PNMNM-4M L4A-PNMNM-4M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 4 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 4 m | 13.123 ft 1/2 in
L4A-PNMNM-5M L4A-PNMNM-5M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 5 m | 16.404 ft 1/2 in
L4A-PNMNM-6M L4A-PNMNM-6M
LDF4-50A SureFlex® Jumper with interface types N Male and N Male, 6 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® standard Straight Straight N Male N Male 6 m | 19.685 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification