Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TOWER-FACE-MOUNTS

Base Product

TF Series Tower Face Mounts
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
Configure and display product variants of TOWER-FACE-MOUNTS by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter
RR-FM-B RR-FM-B
Universal Face Mount Base Kit - Brackets Only, pipe ordered separately
0.000 mm | 0 in Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 508.000 mm | 20 in Tower face mount 203.2 mm | 8 in 0 mm | 0 in 0.000 mm | 0 in
Features and Benefits
TF Series Tower Face Mounts, which are typically used for Microwave Dish Mounting are offered in 8’, 14’, or 20’ face widths with 2-3/8”, 3-1/2”, or 4-1/2” OD face pipe options. These kits can accommodate a range of MW dish sizes from 2’ to 15’ diameter.

Product Classification

Product Type Tower face mount

Product Classification

Product Type Tower face mount

Product Specification

Product Specification