Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P0408-DF

Base Product: HEAVY-DUTY-PLATFORMS

Equipment Platform, 4 ft x 8 ft, base with four weight disbursement legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 2438.4 mm | 96 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 362.47 kg | 799.109 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 4

Dimensions

Height 685.8 mm | 27 in
Width 2438.4 mm | 96 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 362.47 kg | 799.109 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification