Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P0610-B-RC-P

Base Product: RAIN-CANOPIES

Rain/Shade Canopy, 6 ft x 10 ft, Platform Mounted for EQ-P0610 (Platform not included)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Ice canopies and shields
Warranty One year

Dimensions

Height 3429.000 mm | 135 in
Width 3048.000 mm | 120 in
Length 1828.800 mm | 72 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 272.8 kg | 601.420 lb

Product Classification

Portfolio CommScope®
Product Type Ice canopies and shields
Warranty One year

Dimensions

Height 3429.000 mm | 135 in
Width 3048.000 mm | 120 in
Length 1828.800 mm | 72 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 272.8 kg | 601.420 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification