Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P0810-EP-LP

Base Product: HEAVY-DUTY-PLATFORMS

Elevated Equipment Platform, 8 ft x 10 ft with Handrail, H-Frame and Landing. Stairs ordered separately to match site elevation.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 5

Dimensions

Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Platform | Rail
Packaging quantity 1

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 5

Dimensions

Width 3048 mm | 120 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs | Platform | Rail
Packaging quantity 1

Customer Drawing

Product Specification

Customer Drawing

Product Specification