Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EQ-P1020-DF-CF

Base Product: HEAVY-DUTY-PLATFORMS

Concealed Foot Equipment Platform, 10 ft x 20 ft, base with seventeen displacement legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 17

Dimensions

Height 546.1 mm | 21.5 in
Width 3048 mm | 120 in
Length 6096 mm | 240 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1673 kg | 3688.329 lb

Product Classification

Product Type Equipment platform system

General Specifications

Legs, quantity 17

Dimensions

Height 546.1 mm | 21.5 in
Width 3048 mm | 120 in
Length 6096 mm | 240 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity Up to 10,000 lb (4536 kg) loading

Packaging and Weights

Included Frame | Grating | Hardware | Legs
Packaging quantity 1
Weight, net 1673 kg | 3688.329 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification