Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

IC-0810-S

Base Product: ICE-CANOPIES

Ice Canopy, 8 ft x 10 ft, four 10 ft 6 in base shoe pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3200.4 mm | 126 in
Width 2438.4 mm | 96 in
Length 3048 mm | 120 in
Pipe Length 3200.4 mm | 126 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Safety grating
Packaging quantity 1
Weight, net 370 kg | 815.709 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3200.4 mm | 126 in
Width 2438.4 mm | 96 in
Length 3048 mm | 120 in
Pipe Length 3200.4 mm | 126 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Safety grating
Packaging quantity 1
Weight, net 370 kg | 815.709 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification