Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PT-R102

Power Telecommunications Rack, two 80 in rungs, 13 ft 4 in burial posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Telecommunications rack

General Specifications

Pipe, quantity 2

Dimensions

Height 127 mm | 5 in
Width 2032 mm | 80 in
Length 4064 mm | 160 in
Pipe Length 4064 mm | 160 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 62 kg | 136.686 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Telecommunications rack

General Specifications

Pipe, quantity 2

Dimensions

Height 127 mm | 5 in
Width 2032 mm | 80 in
Length 4064 mm | 160 in
Pipe Length 4064 mm | 160 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 62 kg | 136.686 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification