TES-SS-MSK3 | PIPE TO PIPE CLAMP
Pipe to Pipe Clamps for 1.66" to 4.5” Pipes
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Pipe Length | 304.800 mm | 12 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 15.875 mm | 0.625 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Pipe Length | 304.800 mm | 12 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 15.875 mm | 0.625 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse