TES-SS-MSK3D | PIPE TO PIPE CLAMP - HD
HD Pipe to Pipe Clamps for 1.66" to 4.5" Pipes, with double threaded Rod
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse