TES-SS-MSK7 | PIPE TO ANGLE CROSSOVER KIT
Pipe to Angle Cross Over Plate, Mounts up to 4-1/2” Pipe to Angled member, Pipe/Angle not included
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 1 |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 1 |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse