TES-SS-MSK9L | UNIVERSAL LEG CLAMP FOR LARGER LEG
Large Tower Leg Clamp, Mounts up to 6-5/8” round or 6” 60 degree angle or 4-1/2" 90 degree angle Tower legs
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter, maximum | 168.275 mm | 6.625 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter, maximum | 168.275 mm | 6.625 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse