P40-238X072
VZWSMART 72" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 1828.800 mm | 72 in |
Pipe Length | 1828.800 mm | 72 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 9.97 kg | 21.980 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 1828.800 mm | 72 in |
Pipe Length | 1828.800 mm | 72 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 9.97 kg | 21.980 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse