Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VZWSMART-SFK1 | TIE BACK ASSEMBLY

TIE BACK ASSEMBLY

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Tieback Bracket / Stiff Arm, 2-3/8” OD x 10 ft Pipe with Attachment Hardware, for 1-1/2” to 8-5/8” OD or 8" 60 degree angle or 6" 90 degree angle tower leg

Product Classification

Product Type Stiff arm mount
Ordering Note CommScope® non-standard product

General Specifications

Mounting Round and angle legs
Pipe, quantity 1

Dimensions

Pipe Length 3048.000 mm | 120 in
Mounting Diameter, maximum 203.200 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Pipe
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Stiff arm mount
Ordering Note CommScope® non-standard product

General Specifications

Mounting Round and angle legs
Pipe, quantity 1

Dimensions

Pipe Length 3048.000 mm | 120 in
Mounting Diameter, maximum 203.200 mm | 8 in
Mounting Diameter, minimum 38.100 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment hardware | Pipe
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant