VHLP6-11W-3WH/A
Base Product: VHLP6-11W/A
1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 10.000–11.700 GHz, UBR100, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | UBR100 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 1 |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.8 m | 6 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 43.2 dBi |
Gain, Mid Band | 44 dBi |
Gain, Top Band | 44.8 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 70 dB |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7366A |
Electrical Compliance | Brazil Anatel Class 3 | Canada SRSP 310.5 | Canada SRSP 310.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101A |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm–120 mm | 4.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 10670 N | 2398.712 lbf |
Angle α for MT Max | -120 ° |
Side Force (FS) | 5286 N | 1188.340 lbf |
Twisting Moment (MT) | 4752 N-m | 42058.744 in lb |
Zcg without Ice | 363 mm | 14.291 in |
Zcg with 1/2 in (12 mm) Radial Ice | 543 mm | 21.378 in |
Weight with 1/2 in (12 mm) Radial Ice | 234 kg | 515.881 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 2110 mm | 83.071 in |
Width, packed | 450 mm | 17.717 in |
Length, packed | 1900 mm | 74.803 in |
Packaging Type | Standard pack |
Volume | 1.8 m³ | 63.566 ft³ |
Weight, gross | 127 kg | 279.987 lb |
Weight, net | 86 kg | 189.597 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | UBR100 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 1 |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.8 m | 6 ft |
Electrical Specifications
Operating Frequency Band | 10.000 – 11.700 GHz |
Gain, Low Band | 43.2 dBi |
Gain, Mid Band | 44 dBi |
Gain, Top Band | 44.8 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 70 dB |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7366A |
Electrical Compliance | Brazil Anatel Class 3 | Canada SRSP 310.5 | Canada SRSP 310.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101A |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm–120 mm | 4.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 10670 N | 2398.712 lbf |
Angle α for MT Max | -120 ° |
Side Force (FS) | 5286 N | 1188.340 lbf |
Twisting Moment (MT) | 4752 N-m | 42058.744 in lb |
Zcg without Ice | 363 mm | 14.291 in |
Zcg with 1/2 in (12 mm) Radial Ice | 543 mm | 21.378 in |
Weight with 1/2 in (12 mm) Radial Ice | 234 kg | 515.881 lb |
Packaging and Weights
Height, packed | 2110 mm | 83.071 in |
Width, packed | 450 mm | 17.717 in |
Length, packed | 1900 mm | 74.803 in |
Packaging Type | Standard pack |
Volume | 1.8 m³ | 63.566 ft³ |
Weight, gross | 127 kg | 279.987 lb |
Weight, net | 86 kg | 189.597 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse