PM-AT412-60
Universal Adjustable Tapered Pipe Mount, 4-1/2 in OD x 60 in
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 6 ft microwave antenna per sector, with antenna stiff arm |
Pipe, quantity | 1 |
Tower Taper | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 381 mm | 15 in |
Length | 508 mm | 20 in |
Pipe Length | 1524 mm | 60 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 56.7 kg | 125.002 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Note | One 6 ft microwave antenna per sector, with antenna stiff arm |
Pipe, quantity | 1 |
Tower Taper | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 381 mm | 15 in |
Length | 508 mm | 20 in |
Pipe Length | 1524 mm | 60 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 56.7 kg | 125.002 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse