CW-M4-96
Corner Wall Mount, 4-1/2 in OD x 96 in pipe
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 1219.2 mm | 48 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets (2) | Pipe mounts | Wall mount hardware |
Packaging quantity | 1 |
Weight, net | 86.7 kg | 191.141 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Walls |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 1219.2 mm | 48 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets (2) | Pipe mounts | Wall mount hardware |
Packaging quantity | 1 |
Weight, net | 86.7 kg | 191.141 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse