Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VSTRUT-P3KIT

Inboard Side Strut Kit, 1.55m long, for 3 ft, 4 ft and 6 ft microwave antennas

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 1.551 m | 5.09 ft
Diameter, nominal 0.9 m | 3 ft | 1.2 m | 4 ft | 1.8 m | 6 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 48.26 mm | 1.9 in
Width, packed 48.26 mm | 1.9 in
Length, packed 1699.26 mm | 66.9 in
Included Bracket | Hardware | Strut
Volume 3916508.296 mm³ | 239 cc
Weight, gross 6 kg | 13.228 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Product Type Strut kit

Dimensions

Mounting Pipe Length 1.551 m | 5.09 ft
Diameter, nominal 0.9 m | 3 ft | 1.2 m | 4 ft | 1.8 m | 6 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Aligning Function Fixed

Packaging and Weights

Height, packed 48.26 mm | 1.9 in
Width, packed 48.26 mm | 1.9 in
Length, packed 1699.26 mm | 66.9 in
Included Bracket | Hardware | Strut
Volume 3916508.296 mm³ | 239 cc
Weight, gross 6 kg | 13.228 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Specification

Product Specification