Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VHLP4-6W-6-QD/C

Base Product: VHLP4-6W/C

1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, CPR137G, white antenna, flexible woven polymer gray radome without flash, fully assembled/Quick Deploy pack—one-piece reflector

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Antenna Input CPR137G
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz

Electrical Specifications, Band 2

Operating Frequency Band 5.700 – 5.875 GHz
Gain, Mid Band 34.3 dBi
Beamwidth, Horizontal 3.1 °
Beamwidth, Vertical 3.1 °

Packaging and Weights

Height, packed 1058 mm | 41.654 in
Width, packed 1429 mm | 56.26 in
Length, packed 1561 mm | 61.457 in
Packaging Type Wooden crate
Volume 2.4 m³ | 84.755 ft³
Weight, gross 101 kg | 222.667 lb
Weight, net 32 kg | 70.548 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Antenna Input CPR137G
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 5.925 – 7.125 GHz

Electrical Specifications, Band 2

Operating Frequency Band 5.700 – 5.875 GHz
Gain, Mid Band 34.3 dBi
Beamwidth, Horizontal 3.1 °
Beamwidth, Vertical 3.1 °

Packaging and Weights

Height, packed 1058 mm | 41.654 in
Width, packed 1429 mm | 56.26 in
Length, packed 1561 mm | 61.457 in
Packaging Type Wooden crate
Volume 2.4 m³ | 84.755 ft³
Weight, gross 101 kg | 222.667 lb
Weight, net 32 kg | 70.548 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Valuline® 4ft Antenna Installation Videos
Valuline® 4ft Antenna Installation Videos

Product Specification

Video

Valuline® 4ft Antenna Installation Videos
Valuline® 4ft Antenna Installation Videos