SA-B12
Base Product: MOUNT-ACCESSORIES
Stiff Arm / Tieback Bracket, includes 150" pipe
Specifications
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Length | 3810 mm | 150 in |
Pipe Length | 3810 mm | 150 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 24.812 kg | 54.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Stiff arm mount |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Length | 3810 mm | 150 in |
Pipe Length | 3810 mm | 150 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 24.812 kg | 54.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse