Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-SERIES-PENETRATING-FRAMES

Base Product

RT Series High Capacity Penetrating Frames
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
Configure and display product variants of RT-SERIES-PENETRATING-FRAMES by selecting options

Loading...
Product
Pipe, quantity Product Type Face Width Pipe Length Pipe Outer Diameter Mounting
RT-DSF14-4-96 RT-DSF14-4-96
High Capacity DUAL Penetrating Roof Frame, 14 ft face, four 2-7/8 in OD x 96 in pipes
4 Rooftop sector frame 4.420 m | 14.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Penetrating
RT-DSF14-B RT-DSF14-B
High Capacity DUAL Penetrating Roof Frame with 14 ft face - Base Frame Only - No Antenna pipes included
0 Rooftop sector frame 4.420 m | 14.5 ft Penetrating
RT-SF10-3-126 RT-SF10-3-126
High Capacity Penetrating Roof Frame, 10 ft face, three 2-7/8 in OD x 126 in pipes
3 Rooftop sector frame 3.200 m | 10.5 ft 3200.400 mm | 126 in 73.152 mm | 2.88 in Penetrating
RT-SF10-3-96 RT-SF10-3-96
High Capacity Penetrating Roof Frame, 10 ft face, three 2-7/8 in OD x 96 in pipes
3 Rooftop sector frame 3.200 m | 10.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Penetrating
RT-SF10-4-126 RT-SF10-4-126
High Capacity Penetrating Roof Frame, 10 ft face, four 2-7/8 in OD x 126 in pipes
4 Rooftop sector frame 3.200 m | 10.5 ft 3200.400 mm | 126 in 73.152 mm | 2.88 in Penetrating
RT-SF10-4-96 RT-SF10-4-96
High Capacity Penetrating Roof Frame, 10 ft face, four 2-7/8 in OD x 96 in pipes
4 Rooftop sector frame 3.200 m | 10.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Penetrating
RT-SF10-B RT-SF10-B
High Capacity Penetrating Roof Frame, 10 ft face - Base Kit Only - No Antenna pipes included
3 Rooftop sector frame 3.200 m | 10.5 ft Penetrating
RT-SF12-3-126 RT-SF12-3-126
High Capacity Penetrating Roof Frame, 12 ft face, three 2-7/8 in OD x 126 in pipes
3 Rooftop sector frame 3.810 m | 12.5 ft 3200.400 mm | 126 in 73.152 mm | 2.88 in Penetrating
Features and Benefits
CommScope now offers a complete line of high-capacity rooftop pipe sector frames designed for increased loading and lower EPA than traditional angle-based rooftop frames. The new RT-Series rooftop mounts are available in both penetrating and non-penetrating frame designs with multiple face size and pipe count options offered as a single part number to simplify ordering.

The RT-Series rooftop mounts all feature heavy duty 2 7/8” OD face pipes and up to 5 2-7/8” (face width dependent). The frame features built-in mechanical adjustments for roof pitch with either single or dual frame versions to maximize load bearing capabilities.

Product Classification

Product Type Rooftop sector frame

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Rooftop sector frame

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification