Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-CP-SERIES

Base Product

MC-CP Series 3-Sector Medium Capacity Monopole Platform Kits
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
Configure and display product variants of MC-CP-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-CP14M-12-96 MC-CP14M-12-96
3-Sector Monopole Co-location Platform Kit, 12 in to 50 in OD, 14 ft 6 in face, includes twelve 96 in pipes
Monopole | 304.8–1270 mm (12–50 in) OD 4419.6 mm | 174 in Co-location platform 4.42 m | 14.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.96 mm | 2.4 in 2438.4 mm | 96 in
MC-CP14M-12-96-J MC-CP14M-12-96-J
3-Sector Adjustable Monopole Co-location Platform Kit, 15 in to 50 in OD, 14 ft 6 in face, includes twelve 96 in pipes
73.152 mm | 2.88 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in Co-location platform 4.420 m | 14.5 ft 1270 mm | 50 in 381.000 mm | 15 in 60.452 mm | 2.38 in 2438.400 mm | 96 in
MC-CP14M-B MC-CP14M-B
3-Sector Monopole Co-location Platform Base Kit, 12 in to 50 in OD, 14 ft 6 in face, pipe ordered separately
Monopole | 304.8–1270 mm (12–50 in) OD 4419.6 mm | 174 in Co-location platform 4.42 m | 14.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.96 mm | 2.4 in
MC-CP14M-B-J MC-CP14M-B-J
3-Sector Adjustable Monopole Co-location Platform Base Kit, 15 in to 50 in OD, 14 ft 6 in face, No antenna pipes included.
73.152 mm | 2.88 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in Co-location platform 4.420 m | 14.5 ft 1270 mm | 50 in 381.000 mm | 15 in
MTC3792U MTC3792U
Full Grating Monopole Co-location Platform Kit with Gates and Top Rail Kit, 10 in to 30 in OD, 12 ft 6 in face, includes twelve 2-3/8in OD x 96 in pipes
Monopole | 254–762 mm (10–30 in) OD 3810 mm | 150 in Co-location platform 3.81 m | 12.5 ft 762.000 mm | 30 in 254.000 mm | 10 in 60.96 mm | 2.4 in 2438.4 mm | 96 in
Features and Benefits
The MC-CP Series Medium Capacity Monopole Platforms feature a ring mount for monopoles ranging from 12” to 50” along with a handrail and work platform for installers. Offerings include 12ft, and 14ft face widths. This Monopole Platform Series does not include a support kicker.

-Designed for 12” to 50” Monopoles
- Includes both handrail and work platform
- Adjustable Option to enable same stand-off distance for Monopoles 15" to 50"

- Available as Base Kit or Full Kit with Antenna Pipes
- 3 Sector Solutions

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222
Click on image to enlarge.

Product Specification

Product Specification