Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PK-SERIES

Base Product

MC-PK Series Light Capacity Monopole Platform Kits
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
Configure and display product variants of MC-PK-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Portfolio Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-PK8-DSH MC-PK8-DSH
Low-Profile Co-location Platform Kit for 12in to 38in OD Monopoles, 8 ft face, (9) 2-7/8" OD x 96" Pipes, with Support Rail Kit
88.900 mm | 3.5 in Monopole | 305–965 mm (12–38 in) OD 2438.4 mm | 96 in CommScope® Monopole platform kit 2.438 m | 8 ft 965.2 mm | 38 in 304.800 mm | 12 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MCHD-PK12L4-12-96 MCHD-PK12L4-12-96
Four-sector HD Platform for 30" to 60" Monopoles, 12ft x 3.5" OD face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
88.900 mm | 3.5 in Monopole | 762–1524 mm (30–60 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1524 mm | 60 in 762 mm | 30 in 73.025 mm | 2.875 in
MCHD-PK12S4-12-96 MCHD-PK12S4-12-96
Four-sector HD Platform for 10" to 30" Monopoles, 12ft x 3.5" OD Face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
88.900 mm | 3.5 in Monopole | 254–762 mm (10–30 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 762.000 mm | 30 in 254.000 mm | 10 in 73.025 mm | 2.875 in
MCHD-PK14L4-12-96 MCHD-PK14L4-12-96
Four-sector HD Platform for 30" to 60" Monopoles, 14ft x 3.5" OD face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
88.900 mm | 3.5 in Monopole | 762–1524 mm (30–60 in) OD 4419.600 mm | 174 in Monopole platform kit 4.420 m | 14.5 ft 1524.000 mm | 60 in 762.000 mm | 30 in 73.025 mm | 2.875 in
MCHD-PK14S4-12-96 MCHD-PK14S4-12-96
Four-sector HD Platform for 10" to 30" Monopoles, 14ft x 3.5" OD face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
88.900 mm | 3.5 in Monopole | 254–762 mm (10–30 in) OD 4419.600 mm | 174 in Monopole platform kit 4.420 m | 14.5 ft 762.000 mm | 30 in 254.000 mm | 10 in 73.025 mm | 2.875 in
MT-196 MT-196
Low Profile Co-location Base Platform, 12 ft face. Ring Mount & Antenna Pipes Sold Separately.
88.900 mm | 3.5 in Ring mount 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 762 mm | 30 in 254 mm | 10 in 0.000 mm | 0 in
MT-196-14 MT-196-14
Low Profile Co-location Base Platform, 14 ft face. Ring Mount & Antenna Pipes Sold Separately.
88.900 mm | 3.5 in Ring mount 4419.6 mm | 174 in Monopole platform kit 4.42 m | 14.5 ft 762 mm | 30 in 254 mm | 10 in 0.000 mm | 0 in
MT-196-14L MT-196-14L
Low Profile Co-location Large Base Platform, 14 ft face. Ring Mount & Antenna Pipes Sold Separately.
88.900 mm | 3.5 in Ring mount 4419.6 mm | 174 in Monopole platform kit 4.42 m | 14.5 ft 1524 mm | 60 in 762 mm | 30 in 0.000 mm | 0 in
Features and Benefits
The MC-PK Series Light Capacity Monopole Platforms feature a ring mount for monopoles ranging from 12” to 50” along with a work platform for installers. Offerings include 8ft,10ft, 12ft, and 14ft face widths. This Monopole Platform Series does not include handrail or support kicker.
  • Designed for 12” to 50” Monopoles
  • Available as Base Kit or Full Kit with Antenna Pipes
  • 3 Sector Solutions

Product Classification

Product Type Monopole platform kit

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Classification

Product Type Monopole platform kit

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222
Click on image to enlarge.

Product Specification

Product Specification