Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

STX192127T-N10-V2 | E11F03P95

Ultra-Compact Twin Triplexer PCS/AWS/2496-2700MHz, NEX10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • BTS-to-feeder and feeder-to-antenna application
  • Miniature NEX10™ series connector for superior PIM and compact size
  • dc/AISG blocking on all ports
  • Suitable for space limited applications like Metro Cell, Lamp Pole, Concealment Solution and Macro Site
  • Ideal for small cell applications

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 87 mm | 3.425 in
Width 135 mm | 5.315 in
Depth 67 mm | 2.638 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | AWS 2000 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation PCS AWS BRS
License Band PCS 1900, Band Pass AWS 1700, Band Pass
AWS 2000, Band Pass
IMT 2600, Band Pass
TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780
2110–2200
2496–2700
Insertion Loss, maximum, dB 0.35 0.30 0.30
Total Group Delay, maximum, ns 15 15 8
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 35 35 35
Input Power, RMS, maximum, W 85 85 85
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -155 -155 -155
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.16 kg | 0.353 lb
Volume 1.05 L
Weight, without mounting hardware 1.25 kg | 2.756 lb

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 87 mm | 3.425 in
Width 135 mm | 5.315 in
Depth 67 mm | 2.638 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | AWS 2000 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method No dc/AISG pass-through
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation PCS AWS BRS
License Band PCS 1900, Band Pass AWS 1700, Band Pass; AWS 2000, Band Pass IMT 2600, Band Pass; TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780; 2110–2200 2496–2700
Insertion Loss, maximum, dB 0.35 0.30 0.30
Total Group Delay, maximum, ns 15 15 8
Return Loss, typical, dB 20 20 20
Isolation, minimum, dB 35 35 35
Input Power, RMS, maximum, W 85 85 85
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -155 -155 -155
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.16 kg | 0.353 lb
Volume 1.05 L
Weight, without mounting hardware 1.25 kg | 2.756 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence