2VV-33B-R4
8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW, 4x RET
Features and Benefits
- Enhances network capacity and spectrum utilization when used in six sector applications
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1999 mm | 78.701 in |
Net Weight, without mounting kit | 27.1 kg | 59.745 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 39 | 38 | 36 | 35 | 31 |
Beamwidth, Vertical, degrees | 9.9 | 9.3 | 8.8 | 7.8 | 7.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 33 | 32 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.7 | 17.9 | 18.1 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.9 | ±2 | ±2.2 | ±1.6 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.7 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 15 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 26 | 27 | 28 | 27 |
CPR at Boresight, dB | 22 | 26 | 25 | 25 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 12 | 12 | 12 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 403.0 N @ 150 km/h (90.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 689.0 N @ 150 km/h (154.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 414.0 N @ 150 km/h (93.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2124 mm | 83.622 in |
Weight, gross | 40.5 kg | 89.287 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1999 mm | 78.701 in |
Net Weight, without mounting kit | 27.1 kg | 59.745 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 39 | 38 | 36 | 35 | 31 |
Beamwidth, Vertical, degrees | 9.9 | 9.3 | 8.8 | 7.8 | 7.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 35 | 33 | 32 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.7 | 17.9 | 18.1 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.9 | ±2 | ±2.2 | ±1.6 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.7 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 15 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 26 | 27 | 28 | 27 |
CPR at Boresight, dB | 22 | 26 | 25 | 25 | 19 |
CPR at 10 dB Horizontal Beamwidth, dB | 12 | 12 | 12 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 403.0 N @ 150 km/h (90.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 294.0 N @ 150 km/h (66.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 689.0 N @ 150 km/h (154.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 414.0 N @ 150 km/h (93.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2124 mm | 83.622 in |
Weight, gross | 40.5 kg | 89.287 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Information
Product Specification
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse