JAHH-65C-R3B-V2
8-port sector antenna, 2x 698–803, 2x 824-894 and 4x 1695–2360 MHz, 65° HPBW, 3x RET and low bands have diplexers. Internal SBT's on first LB(Port 1) and first HB(Port 5)
Features and Benefits
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One RET for 700MHz, one RET for 850MHz, and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- Separate RS-485 RET input/output for low and high band
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 36.1 kg | 79.587 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 15.6 | 16.1 | 18.2 | 18.6 | 18.8 | 18.9 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 60 | 61 | 63 |
Beamwidth, Vertical, degrees | 9.9 | 8.4 | 5.6 | 5.2 | 4.9 | 4.5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 23 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 31 | 30 | 34 | 37 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.9 | 17.6 | 18.4 | 18.5 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1 5 ° | 15.3 11 ° | 15.2 | 0 ° | 15.6 5 ° | 16.0 11 ° | 15.9 | 0 ° | 17.4 5 ° | 17.7 10 ° | 17.5 | 0 ° | 18.1 5 ° | 18.5 10 ° | 18.4 | 0 ° | 18.1 5 ° | 18.6 10 ° | 18.4 | 0 ° | 18.1 5 ° | 18.7 10 ° | 18.3 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.6 | ±3.5 | ±2.5 | ±2.7 | ±4.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 14 | 15 | 16 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | 25 | 30 | 28 | 29 |
CPR at Boresight, dB | 22 | 22 | 21 | 24 | 22 | 22 |
CPR at Sector, dB | 12 | 11 | 10 | 13 | 12 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.34 m² | 3.66 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 51.1 kg | 112.656 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 36.1 kg | 79.587 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 15.6 | 16.1 | 18.2 | 18.6 | 18.8 | 18.9 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 60 | 61 | 63 |
Beamwidth, Vertical, degrees | 9.9 | 8.4 | 5.6 | 5.2 | 4.9 | 4.5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 22 | 23 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 31 | 30 | 34 | 37 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.2 | 15.9 | 17.6 | 18.4 | 18.5 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.7 | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.1; 5 ° | 15.3; 11 ° | 15.2 | 0 ° | 15.6; 5 ° | 16.0; 11 ° | 15.9 | 0 ° | 17.4; 5 ° | 17.7; 10 ° | 17.5 | 0 ° | 18.1; 5 ° | 18.5; 10 ° | 18.4 | 0 ° | 18.1; 5 ° | 18.6; 10 ° | 18.4 | 0 ° | 18.1; 5 ° | 18.7; 10 ° | 18.3 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.6 | ±3.5 | ±2.5 | ±2.7 | ±4.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 14 | 15 | 16 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | 25 | 30 | 28 | 29 |
CPR at Boresight, dB | 22 | 22 | 21 | 24 | 22 | 22 |
CPR at Sector, dB | 12 | 11 | 10 | 13 | 12 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.4 m² | 4.306 ft² |
Effective Projective Area (EPA), lateral | 0.34 m² | 3.66 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 51.1 kg | 112.656 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse