KKV4S4SS-360A-BF
24-port small cell antenna, 4x 617-960, 8x 1695-2690, 8x 3400-4000 MHz beamformer, 4x 3100-4200 MHz, 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Array configuration provides capability for 4T4R (4X MIMO) on Low Band, dual 4T4R (4X MIMO) on Mid Band and 4T4R (4X MIMO) on High Band
- 8T8R omni beamforming array with calibration port for 3.5 GHz (Bands 48, 77, 78)
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Dimensions
Length | 1574 mm | 61.969 in |
Net Weight, antenna only | 35.5 kg | 78.264 lb |
Outer Diameter | 370 mm | 14.567 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,440 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P4 | P1-P4 | P1-P4 | P5-P6 | P5-P6 | P5-P6 | |
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1-4 | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 | 13-20 | 21-24 | 21-24 | 21-24 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 26.3 | 22.3 | 19.2 | 19.1 | 7.8 | 7.2 | 6.7 | 5.7 | 5.2 | 7.7 | 7.3 | 6.8 | 12.8 | 11.8 | 10.8 |
Beam Tilt, degrees | 10 | 10 | 10 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.0 | 1.0 | 1.0 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 10 | 10 | 10 | ||||||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 15 | 15 | 15 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 100 | 100 | 100 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 6.7 | 6.6 | 6.2 | 6.3 | 11.1 | 11.6 | 12.1 | 12.5 | 11.5 | 9.6 | 10.8 | 11.1 | 9.5 | 9.8 | 9.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.6 | ±0.6 | ±0.6 | ±0.6 | ±0.8 | ±1 | ±0.6 | ±0.8 | ±0.5 | ±0.8 | ±0.8 | ±0.7 | ±0.7 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±2.2 | ±1.1 | ±1.4 | ±0.6 | ±0.3 | ±0.4 | ±0.6 | ±0.3 | ±0.6 | ±0.3 | ±0.5 | ±0.8 | ±0.8 | ±1.1 |
Electrical Specifications, Broadcast 360
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 9.6 | 10.6 | 11.2 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 360 | 360 | 360 | ||||||||||||
Beamwidth, Vertical, degrees | 7.7 | 7.2 | 6.8 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Steered 0° Gain, dBi | 14.6 | 15.8 | 16.0 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 64 | 52 | 48 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1935 mm | 76.181 in |
Weight, gross | 43.5 kg | 95.901 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Dimensions
Length | 1574 mm | 61.969 in |
Net Weight, antenna only | 35.5 kg | 78.264 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz | 3400 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,440 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P4 | P1-P4 | P1-P4 | P5-P6 | P5-P6 | P5-P6 | |
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1-4 | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 | 13-20 | 13-20 | 13-20 | 21-24 | 21-24 | 21-24 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 26.3 | 22.3 | 19.2 | 19.1 | 7.8 | 7.2 | 6.7 | 5.7 | 5.2 | 7.7 | 7.3 | 6.8 | 12.8 | 11.8 | 10.8 |
Beam Tilt, degrees | 10 | 10 | 10 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 | ||||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 | ||||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 1.0 | 1.0 | 1.0 | ||||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 10 | 10 | 10 | ||||||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 15 | 15 | 15 | ||||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 100 | 100 | 100 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 6.7 | 6.6 | 6.2 | 6.3 | 11.1 | 11.6 | 12.1 | 12.5 | 11.5 | 9.6 | 10.8 | 11.1 | 9.5 | 9.8 | 9.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.6 | ±0.6 | ±0.6 | ±0.6 | ±0.8 | ±1 | ±0.6 | ±0.8 | ±0.5 | ±0.8 | ±0.8 | ±0.7 | ±0.7 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±2.2 | ±1.1 | ±1.4 | ±0.6 | ±0.3 | ±0.4 | ±0.6 | ±0.3 | ±0.6 | ±0.3 | ±0.5 | ±0.8 | ±0.8 | ±1.1 |
Electrical Specifications, Broadcast 360
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 9.6 | 10.6 | 11.2 | ||||||||||||
Beamwidth, Horizontal at 3 dB, degrees | 360 | 360 | 360 | ||||||||||||
Beamwidth, Vertical, degrees | 7.7 | 7.2 | 6.8 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 617–694 | 694–806 | 806–896 | 896–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2496–2690 | 3400–3550 | 3550–3700 | 3700–4000 | 3100–3550 | 3550–3700 | 3700–4200 |
Steered 0° Gain, dBi | 14.6 | 15.8 | 16.0 | ||||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 64 | 52 | 48 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1935 mm | 76.181 in |
Weight, gross | 43.5 kg | 95.901 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse