LBX-3319DS-T0M
2-port sector antenna, 2x 806–960 MHz, 33° HPBW, fixed tilt
Specifications
Features and Benefits
- Air dielectric feed system with no screws, rivets, solder, or welding in dipole feed point
- Narrow horizontal beamwidth ideal for corridor coverage or six sector solutions
- Azimuth sidelobe suppression greater than 18 dB
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 182 mm | 7.165 in |
Length | 2577 mm | 101.457 in |
Net Weight, without mounting kit | 21.3 kg | 46.958 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 806 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 806–896 | 870–960 |
Gain, dBi | 20.8 | 21.3 |
Beamwidth, Horizontal, degrees | 34 | 33 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 |
Beam Tilt, degrees | 0 | 0 |
USLS, typical, dB | 22 | 20 |
Front-to-Back Ratio at 180°, dB | 35 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,612.0 N @ 150 km/h (362.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,128.0 N @ 150 km/h (478.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 730 mm | 28.74 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2780 mm | 109.449 in |
Weight, gross | 45 kg | 99.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 182 mm | 7.165 in |
Length | 2577 mm | 101.457 in |
Net Weight, without mounting kit | 21.3 kg | 46.958 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 806 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 806–896 | 870–960 |
Gain, dBi | 20.8 | 21.3 |
Beamwidth, Horizontal, degrees | 34 | 33 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 |
Beam Tilt, degrees | 0 | 0 |
USLS, typical, dB | 22 | 20 |
Front-to-Back Ratio at 180°, dB | 35 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,612.0 N @ 150 km/h (362.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,128.0 N @ 150 km/h (478.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 730 mm | 28.74 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2780 mm | 109.449 in |
Weight, gross | 45 kg | 99.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse