NNV4SSP-360S-F4
18-port small cell antenna, 4x 698-896, 8x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 14 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 18 |
Dimensions
Length | 680 mm | 26.772 in |
Net Weight, without mounting kit | 17.2 kg | 37.919 lb |
Outer Diameter | 370 mm | 14.567 in |
5 GHz Port Power Table
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 5.4 | 5.5 | 7.8 | 8.2 | 9.0 | 6.4 | 4.6 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 34.2 | 36.2 | 19.8 | 16.5 | 14.2 | 32.5 | 24.2 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 0 | 0 |
USLS (First Lobe), dB | 12 | 8 | 15 | 15 | 11 | 21 | 6 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 | 35 | 5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.17 m² | 1.83 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Wind Loading @ Velocity, maximum | 144.0 N @ 150 km/h (32.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 966 mm | 38.032 in |
Weight, gross | 21.7 kg | 47.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 14 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 18 |
Dimensions
Length | 680 mm | 26.772 in |
Net Weight, without mounting kit | 17.2 kg | 37.919 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3400–3800 | 5150–5925 |
Gain, dBi | 5.4 | 5.5 | 7.8 | 8.2 | 9.0 | 6.4 | 4.6 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 34.2 | 36.2 | 19.8 | 16.5 | 14.2 | 32.5 | 24.2 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 0 | 0 |
USLS (First Lobe), dB | 12 | 8 | 15 | 15 | 11 | 21 | 6 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | ||
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 75 | 75 | 35 | 5 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.17 m² | 1.83 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Wind Loading @ Velocity, maximum | 144.0 N @ 150 km/h (32.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 966 mm | 38.032 in |
Weight, gross | 21.7 kg | 47.84 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse