Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRV4-65B-R6VB

12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 469 mm | 18.465 in
Depth 198 mm | 7.795 in
Length 2000 mm | 78.740 in
Net Weight, antenna only 32.6 kg | 71.871 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
RF Port 1-4 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 14.8 15.3 15.4 16.0 16.2 16.3 16.2 16.2
Beamwidth, Horizontal, degrees 66 65 63 67 66 65 66 61
Beamwidth, Vertical, degrees 12.4 11.3 10.7 10.2 9.5 8.9 7.7 7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 19 21 24 23 21 18
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 26 27 26 27 27 27 23 24
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
Gain by all Beam Tilts, average, dBi 14.5 15.1 15.2 15.6 15.9 15.9 15.7 15.9
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.3 ±0.3 ±0.5 ±0.3 ±0.4 ±0.6 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±4 ±5 ±6 ±2 ±3 ±7 ±8 ±6
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.7 ±0.5 ±1 ±0.7 ±1 ±0.7 ±0.6
CPR at Boresight, dB 26 25 23 19 23 23 19 19

Mechanical Specifications

Wind Loading @ Velocity, frontal 536.0 N @ 150 km/h (120.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 569.0 N @ 150 km/h (127.9 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 540 mm | 21.260 in
Depth, packed 275 mm | 10.827 in
Length, packed 2270 mm | 89.370 in
Weight, gross 44.7 kg | 98.547 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 469 mm | 18.465 in
Depth 198 mm | 7.795 in
Length 2000 mm | 78.740 in
Net Weight, antenna only 32.6 kg | 71.871 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
RF Port 1-4 1-4 1-4 5-12 5-12 5-12 5-12 5-12
Gain, dBi 14.8 15.3 15.4 16.0 16.2 16.3 16.2 16.2
Beamwidth, Horizontal, degrees 66 65 63 67 66 65 66 61
Beamwidth, Vertical, degrees 12.4 11.3 10.7 10.2 9.5 8.9 7.7 7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 19 19 21 24 23 21 18
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 26 27 26 27 27 27 23 24
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–806 790–896 880–960 1695–1880 1850–1990 1920–2200 2300–2490 2500–2690
Gain by all Beam Tilts, average, dBi 14.5 15.1 15.2 15.6 15.9 15.9 15.7 15.9
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.3 ±0.3 ±0.5 ±0.3 ±0.4 ±0.6 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±4 ±5 ±6 ±2 ±3 ±7 ±8 ±6
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.7 ±0.5 ±1 ±0.7 ±1 ±0.7 ±0.6
CPR at Boresight, dB 26 25 23 19 23 23 19 19

Mechanical Specifications

Wind Loading @ Velocity, frontal 536.0 N @ 150 km/h (120.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 569.0 N @ 150 km/h (127.9 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 540 mm | 21.260 in
Depth, packed 275 mm | 10.827 in
Length, packed 2270 mm | 89.370 in
Weight, gross 44.7 kg | 98.547 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification