RRV4Q4-65A-R7
20-port sector antenna, 4x 694-960 (R1-R2), 8x 1695-2690 MHz (Y1-Y4) 65° HPBW and 8x 2300-3800 MHz (P1), 90° HPBW Beamformer, 7x RET
Features and Benefits
- Includes 1x 4-Column Array for 2300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Q4 array uses M-LOC cluster connectors
- Seven internal RETs control the antenna arrays
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 32.2 kg | 70.989 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13-20 | 13-20 |
Gain, dBi | 13.4 | 13.6 | 13.8 | 16.4 | 17.3 | 17.7 | 16.2 | 17.0 | 17.1 | 12.0 | 14.0 |
Beamwidth, Horizontal, degrees | 73 | 68 | 67 | 71 | 64 | 59 | 65 | 58 | 61 | 91 | 68 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.1 | 6.7 | 6 | 5 | 8.7 | 7.8 | 6.6 | 17 | 12.1 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 18 | 16 | 17 | 20 | 18 | 19 | 18 | 14 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 27 | 33 | 30 | 30 | 35 | 35 | 32 | 28 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | |||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 13.8 | 14.7 | |||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||||||
Beamwidth, Horizontal at 10 dB, degrees | 115 | 107 | |||||||||
Beamwidth, Vertical, degrees | 16.9 | 12.1 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 21 | |||||||||
USLS (First Lobe), dB | 17 | 18 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.9 | 18.9 | |||||||||
Beamwidth, Horizontal at 10 dB, degrees | 123 | 121 | |||||||||
Beamwidth, Vertical at 3 dB, degrees | 16.8 | 12.0 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | |||||||||
USLS (First Lobe), dB | 19 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 17.0 | 19.1 | |||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | |||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | |||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | |||||||||
Steered 30° Gain, dBi | 16.5 | 17.0 | |||||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 21 | |||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 22 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.3 | ||||||||||
Beamwidth, Horizontal, degrees | 30 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | ||||||||||
Horizontal Sidelobe, dB | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 323 mm | 12.717 in |
Length, packed | 1625 mm | 63.976 in |
Weight, gross | 45.1 kg | 99.428 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, antenna only | 32.2 kg | 70.989 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,400 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y3 | Y1,Y3 | Y1,Y3 | Y2,Y4 | Y2,Y4 | Y2,Y4 | P1 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 5,6,9,10 | 5,6,9,10 | 5,6,9,10 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 13-20 | 13-20 |
Gain, dBi | 13.4 | 13.6 | 13.8 | 16.4 | 17.3 | 17.7 | 16.2 | 17.0 | 17.1 | 12.0 | 14.0 |
Beamwidth, Horizontal, degrees | 73 | 68 | 67 | 71 | 64 | 59 | 65 | 58 | 61 | 91 | 68 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.1 | 6.7 | 6 | 5 | 8.7 | 7.8 | 6.6 | 17 | 12.1 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 18 | 16 | 17 | 20 | 18 | 19 | 18 | 14 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 27 | 33 | 30 | 30 | 35 | 35 | 32 | 28 | 25 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 18 | 18 | |||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 13.8 | 14.7 | |||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||||||
Beamwidth, Horizontal at 10 dB, degrees | 115 | 107 | |||||||||
Beamwidth, Vertical, degrees | 16.9 | 12.1 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 21 | |||||||||
USLS (First Lobe), dB | 17 | 18 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.9 | 18.9 | |||||||||
Beamwidth, Horizontal at 10 dB, degrees | 123 | 121 | |||||||||
Beamwidth, Vertical at 3 dB, degrees | 16.8 | 12.0 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 23 | |||||||||
USLS (First Lobe), dB | 19 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 17.0 | 19.1 | |||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | |||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | |||||||||
Steered 0° Horizontal Sidelobe, dB | 12 | 12 | |||||||||
Steered 30° Gain, dBi | 16.5 | 17.0 | |||||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 21 | |||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 28 | 22 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2300 | 2300–2690 | 1695–1920 | 1920–2300 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 16.3 | ||||||||||
Beamwidth, Horizontal, degrees | 30 | ||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | ||||||||||
Horizontal Sidelobe, dB | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 498.0 N @ 150 km/h (112.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 148.0 N @ 150 km/h (33.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 597.0 N @ 150 km/h (134.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 323 mm | 12.717 in |
Length, packed | 1625 mm | 63.976 in |
Weight, gross | 45.1 kg | 99.428 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse