RRVVHHTT-65D-R6
1. 16-port, sector antenna, RF port assignments are as follows: R1+R2 = 694–960, Y2+Y4 = 1695-2690MHz, B1+B2 = 1695–2180 and Y1+Y3 = 2490-2690 MHz, 65° horizontal beamwidth, 6x Internal RET. B1+B2 and Y1+Y3 share common RET, 2.7m
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- A common electrical tilt setting is shared by RF Ports B1+B2 and Y1+Y3
- Electrical tilt settings applicable to RF Ports R1, R2, Y2, Y4 can be set independently (See Array Layout and RET Table below)
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 53.2 kg | 117.286 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | B1-B2 | B1-B2 | Y1&Y3 | Y2&Y4 | Y2&Y4 | |
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1880 | 2490–2690 | 1695–2180 | 2300–2690 |
Gain, dBi | 16.2 | 16.7 | 17.3 | 16.8 | 16.9 | 17.0 | 17.4 |
Beamwidth, Horizontal, degrees | 68 | 61 | 60 | 58 | 68 | 59 | 62 |
Beamwidth, Vertical, degrees | 8.1 | 7 | 6.8 | 7.6 | 5.7 | 7.4 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 20 | 18 | 17 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 36 | 35 | 32 | 38 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 150 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1880 | 2490–2690 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.8 | 16.4 | 17.0 | 16.4 | 16.4 | 16.3 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.6 | ±0.6 | ±0.8 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.8 7 ° | 15.912 ° | 15.5 | 2 ° | 16.5 7 ° | 16.612 ° | 16.0 | 2 ° | 16.6 7 ° | 17.112 ° | 17.0 | 2 ° | 16.2 7 ° | 16.512 ° | 16.4 | 2 ° | 16.1 7 ° | 16.612 ° | 16.2 | 2 ° | 16.3 7 ° | 16.512 ° | 16.0 | 2 ° | 16.8 7 ° | 17.212 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.5 | ±5.1 | ±2.9 | ±4.1 | ±5.4 | ±5 | ±7.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.9 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 14 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 23 | 29 | 30 | 25 | 30 | 27 |
CPR at Boresight, dB | 24 | 24 | 21 | 18 | 16 | 20 | 19 |
CPR at Sector, dB | 7 | 9 | 8 | 10 | 6 | 7 | 6 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2880 mm | 113.386 in |
Weight, gross | 75 kg | 165.346 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 53.2 kg | 117.286 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | B1-B2 | B1-B2 | Y1&Y3 | Y2&Y4 | Y2&Y4 | |
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1880 | 2490–2690 | 1695–2180 | 2300–2690 |
Gain, dBi | 16.2 | 16.7 | 17.3 | 16.8 | 16.9 | 17.0 | 17.4 |
Beamwidth, Horizontal, degrees | 68 | 61 | 60 | 58 | 68 | 59 | 62 |
Beamwidth, Vertical, degrees | 8.1 | 7 | 6.8 | 7.6 | 5.7 | 7.4 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 20 | 18 | 17 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 36 | 35 | 32 | 38 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 150 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1920–2180 | 1695–1880 | 2490–2690 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 15.8 | 16.4 | 17.0 | 16.4 | 16.4 | 16.3 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.6 | ±0.6 | ±0.8 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.8; 7 ° | 15.9;12 ° | 15.5 | 2 ° | 16.5; 7 ° | 16.6;12 ° | 16.0 | 2 ° | 16.6; 7 ° | 17.1;12 ° | 17.0 | 2 ° | 16.2; 7 ° | 16.5;12 ° | 16.4 | 2 ° | 16.1; 7 ° | 16.6;12 ° | 16.2 | 2 ° | 16.3; 7 ° | 16.5;12 ° | 16.0 | 2 ° | 16.8; 7 ° | 17.2;12 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.5 | ±5.1 | ±2.9 | ±4.1 | ±5.4 | ±5 | ±7.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.9 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 14 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 23 | 29 | 30 | 25 | 30 | 27 |
CPR at Boresight, dB | 24 | 24 | 21 | 18 | 16 | 20 | 19 |
CPR at Sector, dB | 7 | 9 | 8 | 10 | 6 | 7 | 6 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2880 mm | 113.386 in |
Weight, gross | 75 kg | 165.346 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse