RRZZV6-65B-R10H4
20-port sector antenna, 4x694-960 4x1427-2690 and 12 x 1695-2690 MHz , 65° HPBW, 10xRET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (8) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 45.7 kg | 100.751 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain at Mid Tilt, dBi | 14.8 | 15.3 | 15.4 | 15.4 | 16.3 | 16.7 | 16.8 | 14.5 | 15.7 | 16.6 | 17.2 | 17.0 |
Beamwidth, Horizontal, degrees | 67 | 63 | 61 | 69 | 62 | 59 | 60 | 72 | 66 | 60 | 58 | 59 |
Beamwidth, Vertical, degrees | 11.3 | 10.1 | 9.4 | 9.7 | 8.8 | 7.9 | 7.5 | 10.2 | 8.4 | 7.6 | 6.7 | 6.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 20 | 16 | 16 | 17 | 17 | 16 | 15 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 28 | 31 | 31 | 32 | 31 | 34 | 33 | 37 | 31 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 22 | 25 | 25 | 26 | 25 | 24 | 27 | 28 | 26 | 26 |
CPR at Boresight, dB | 20 | 20 | 19 | 19 | 20 | 21 | 20 | 19 | 20 | 20 | 25 | 25 |
CPR at Sector, dB | 11 | 8 | 12 | 8 | 7 | 8 | 7 | 9 | 9 | 6 | 4 | 2 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 60.1 kg | 132.498 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (8) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 45.7 kg | 100.751 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain at Mid Tilt, dBi | 14.8 | 15.3 | 15.4 | 15.4 | 16.3 | 16.7 | 16.8 | 14.5 | 15.7 | 16.6 | 17.2 | 17.0 |
Beamwidth, Horizontal, degrees | 67 | 63 | 61 | 69 | 62 | 59 | 60 | 72 | 66 | 60 | 58 | 59 |
Beamwidth, Vertical, degrees | 11.3 | 10.1 | 9.4 | 9.7 | 8.8 | 7.9 | 7.5 | 10.2 | 8.4 | 7.6 | 6.7 | 6.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 20 | 20 | 16 | 16 | 17 | 17 | 16 | 15 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 28 | 31 | 31 | 32 | 31 | 34 | 33 | 37 | 31 | 30 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 22 | 25 | 25 | 26 | 25 | 24 | 27 | 28 | 26 | 26 |
CPR at Boresight, dB | 20 | 20 | 19 | 19 | 20 | 21 | 20 | 19 | 20 | 20 | 25 | 25 |
CPR at Sector, dB | 11 | 8 | 12 | 8 | 7 | 8 | 7 | 9 | 9 | 6 | 4 | 2 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 60.1 kg | 132.498 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse