RRZZVVQ4-65B-R7
20-port sector antenna, 4x 694-960 MHz (R1-R2), 4x 1427-2690 MHz (Y2-Y4) and 4x 1695-2690 (Y1-Y3) MHz 65° HPBW, 8x 2300-3800 MHz (P1), 90° HPBW, 7x RET
Features and Benefits
- Includes 1x 4-Column Array for 2300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Q4 array uses M-LOC cluster connectors
- Seven internal RETs control the antenna arrays
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 40 kg | 88.185 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y4 | Y2,Y4 | Y2,Y4 | Y1,Y3 | Y1,Y3 | P1 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 5,6,9,10 | 5,6,9,10 | 13-20 | 13-20 |
Gain at Mid Tilt, dBi | 15.0 | 15.5 | 15.8 | 14.4 | 16.2 | 17.3 | 15.7 | 17.1 | 15.0 | 15.8 |
Beamwidth, Horizontal, degrees | 65 | 61 | 61 | 64 | 56 | 57 | 61 | 58 | 95 | 66 |
Beamwidth, Vertical, degrees | 10.7 | 9.5 | 8.7 | 9.9 | 7.8 | 6 | 8.6 | 6.9 | 5.8 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 16 | 15 | 17 | 17 | 20 | 14 | 19 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 | 31 | 29 | 29 | 30 | 28 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 17.1 | ||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 108 | ||||||||
Beamwidth, Vertical, degrees | 5.8 | 5.5 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | ||||||||
USLS (First Lobe), dB | 15 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.4 | 21.2 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 126 | 121 | ||||||||
Beamwidth, Vertical at 3 dB, degrees | 5.8 | 5.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 | ||||||||
USLS (First Lobe), dB | 16 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.4 | 21.4 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||||
Steered 30° Gain, dBi | 20.0 | 18.9 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 23 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||||
Beamwidth, Horizontal, degrees | 31 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||||||
Horizontal Sidelobe, dB | 19 | |||||||||
USLS (First Lobe), dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 54.3 kg | 119.711 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 20 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 40 kg | 88.185 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2,Y4 | Y2,Y4 | Y2,Y4 | Y1,Y3 | Y1,Y3 | P1 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 7,8,11,12 | 7,8,11,12 | 7,8,11,12 | 5,6,9,10 | 5,6,9,10 | 13-20 | 13-20 |
Gain at Mid Tilt, dBi | 15.0 | 15.5 | 15.8 | 14.4 | 16.2 | 17.3 | 15.7 | 17.1 | 15.0 | 15.8 |
Beamwidth, Horizontal, degrees | 65 | 61 | 61 | 64 | 56 | 57 | 61 | 58 | 95 | 66 |
Beamwidth, Vertical, degrees | 10.7 | 9.5 | 8.7 | 9.9 | 7.8 | 6 | 8.6 | 6.9 | 5.8 | 5.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 16 | 15 | 17 | 17 | 20 | 14 | 19 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 | 31 | 29 | 29 | 30 | 28 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 200 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.5 | 17.1 | ||||||||
Beamwidth, Horizontal at 3 dB, degrees | 65 | 65 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 108 | ||||||||
Beamwidth, Vertical, degrees | 5.8 | 5.5 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 25 | ||||||||
USLS (First Lobe), dB | 15 | 14 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.4 | 21.2 | ||||||||
Beamwidth, Horizontal at 10 dB, degrees | 126 | 121 | ||||||||
Beamwidth, Vertical at 3 dB, degrees | 5.8 | 5.4 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 | ||||||||
USLS (First Lobe), dB | 16 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.4 | 21.4 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 18 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | ||||||||
Steered 30° Gain, dBi | 20.0 | 18.9 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 23 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 25 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2200 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.8 | |||||||||
Beamwidth, Horizontal, degrees | 31 | |||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | |||||||||
Horizontal Sidelobe, dB | 19 | |||||||||
USLS (First Lobe), dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 728.0 N @ 150 km/h (163.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 223.0 N @ 150 km/h (50.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 873.0 N @ 150 km/h (196.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 501.0 N @ 150 km/h (112.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 54.3 kg | 119.711 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse