S4-90M-R1-V3
8-port Planar Array Antenna, 3300–3800 MHz, 90° HPBW, 1x RET, with M-LOC connectors
Features and Benefits
- Planar array antenna – 4 columns
- Single internal RET control for all four antenna arrays
- Designed for beamforming, includes calibration port
- Optimized for software defined split six sector applications
- Fits in the CommScope AEKT solution
- Includes M-LOC type cluster connector(s)
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, without mounting kit | 8.8 kg | 19.401 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 15.4 | 15.7 |
Beamwidth, Horizontal, degrees | 96 | 84 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5 7 ° | 14.912 ° | 14.8 | 2 ° | 15.0 7 ° | 15.312 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±12.6 | ±11.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 10 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 16.3 | 16.4 |
Beamwidth, Horizontal, degrees | 65 | 63 |
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±2.8 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 |
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.5 | 20.8 |
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 28 |
Steered 0° Horizontal Sidelobe, dB | 28 | 27 |
Steered 30° Gain, dBi | 19.7 | 19.8 |
Steered 30° Beamwidth, Horizontal, degrees | 28 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 19.6 | 19.9 |
Beamwidth, Horizontal, degrees | 31 | 28 |
CPR at Beampeak, dB | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 |
Horizontal Sidelobe, dB | 18 | 17 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.05 m² | 0.538 ft² |
Mechanical Tilt Range | 0°–25° |
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19.7 kg | 43.431 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, without mounting kit | 8.8 kg | 19.401 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 15.4 | 15.7 |
Beamwidth, Horizontal, degrees | 96 | 84 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 27 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5; 7 ° | 14.9;12 ° | 14.8 | 2 ° | 15.0; 7 ° | 15.3;12 ° | 15.1 |
Beamwidth, Horizontal Tolerance, degrees | ±12.6 | ±11.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 10 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 16.3 | 16.4 |
Beamwidth, Horizontal, degrees | 65 | 63 |
Beamwidth, Horizontal Tolerance, degrees | ±3.2 | ±2.8 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 |
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.5 | 20.8 |
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 28 |
Steered 0° Horizontal Sidelobe, dB | 28 | 27 |
Steered 30° Gain, dBi | 19.7 | 19.8 |
Steered 30° Beamwidth, Horizontal, degrees | 28 | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 19.6 | 19.9 |
Beamwidth, Horizontal, degrees | 31 | 28 |
CPR at Beampeak, dB | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 |
Horizontal Sidelobe, dB | 18 | 17 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.05 m² | 0.538 ft² |
Mechanical Tilt Range | 0°–25° |
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 342.0 N @ 150 km/h (76.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19.7 kg | 43.431 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Information
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse