S4-90M-R1B-3XKIT
Tri-sector solution that includes 3 S4-90M-R1B-V1 antennas and a lightweight mounting kit to install them on a pipe
Features and Benefits
- Suitable for attachment to 3.5-6.625 in or 89-168 mm outer diameter pipe
- Compatible with canister concealment shrouds with inner diameter > 19.9 in (507mm)
- Minimum shroud diameter is the same for all applicable pipe diameters
Specifications
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, total | 24 |
Electrical Specifications
Operating Frequency Band | 3.7 – 4.2 GHz |
Packaging and Weights
Width, packed | 550 mm | 21.654 in |
Depth, packed | 731 mm | 28.780 in |
Length, packed | 1292 mm | 50.866 in |
Weight, gross | 68.7 kg | 151.457 lb |
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, total | 24 |
Electrical Specifications
Operating Frequency Band | 3.7 – 4.2 GHz |
Packaging and Weights
Width, packed | 550 mm | 21.654 in |
Depth, packed | 731 mm | 28.780 in |
Length, packed | 1292 mm | 50.866 in |
Weight, gross | 68.7 kg | 151.457 lb |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse