VV-65B-R1
4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET . The two high band arrays utilize a common tilt.
Features and Benefits
- The RET interface comprises one pair of AISG input/output ports
- Meets -153dBc 3rd order PIM, using 2x40W carriers
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1787 mm | 70.354 in |
Net Weight, antenna only | 12.7 kg | 27.999 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 18.3 | 18.7 | 19.0 | 19.2 | 19.3 |
Beamwidth, Horizontal, degrees | 66 | 65 | 65 | 61 | 58 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 4.9 | 4.3 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 21 | 18 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 36 | 35 | 36 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 40 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 663.0 N @ 150 km/h (149.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1923 mm | 75.709 in |
Weight, gross | 23.3 kg | 51.368 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1787 mm | 70.354 in |
Net Weight, antenna only | 12.7 kg | 27.999 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 18.3 | 18.7 | 19.0 | 19.2 | 19.3 |
Beamwidth, Horizontal, degrees | 66 | 65 | 65 | 61 | 58 |
Beamwidth, Vertical, degrees | 5.6 | 5.2 | 4.9 | 4.3 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 21 | 18 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 36 | 35 | 36 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 40 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 663.0 N @ 150 km/h (149.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 278 mm | 10.945 in |
Length, packed | 1923 mm | 75.709 in |
Weight, gross | 23.3 kg | 51.368 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse