CMAX-DMH3030-43V53
Cell-Max™ Low PIM Directional High Capacity Venue 4x4 MIMO Antenna, 1695–2700 MHz
Specifications
Specifications
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 328 mm | 12.913 in |
Depth | 112 mm | 4.409 in |
Length | 650 mm | 25.591 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 |
Gain, dBi | 13.6 | 14.6 | 14.8 | 15.6 |
Beamwidth, Horizontal, degrees | 37 | 34 | 32 | 27 |
Beamwidth, Vertical, degrees | 36 | 33 | 31 | 27 |
Horizontal Sidelobe, dB | 20 | 20 | 22 | 22 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 22 | 22 | 22 | 22 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,127.0 N @ 216 km/h (478.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 210 mm | 8.268 in |
Width, packed | 375 mm | 14.764 in |
Length, packed | 890 mm | 35.039 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 10 kg | 22.046 lb |
Weight, net | 5.5 kg | 12.125 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Over-the-head stadium antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor/Outdoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 4x4 |
Polarization | ±45° |
Color | Light Gray (RAL 7035) |
Number of Ports | 4 |
Radome Material | PVC |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 328 mm | 12.913 in |
Depth | 112 mm | 4.409 in |
Length | 650 mm | 25.591 in |
Electrical Specifications
Impedance | 50 ohm |
Lightning Protection | dc Ground |
Operating Frequency Band | 1695 – 2700 MHz |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2200–2700 |
Gain, dBi | 13.6 | 14.6 | 14.8 | 15.6 |
Beamwidth, Horizontal, degrees | 37 | 34 | 32 | 27 |
Beamwidth, Vertical, degrees | 36 | 33 | 31 | 27 |
Horizontal Sidelobe, dB | 20 | 20 | 22 | 22 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 22 | 22 | 22 | 22 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 2,127.0 N @ 216 km/h (478.2 lbf @ 216 km/h) |
Wind Speed, maximum | 216 km/h (134 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP65 |
Vibration Test Method | ASTM D4169 | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 210 mm | 8.268 in |
Width, packed | 375 mm | 14.764 in |
Length, packed | 890 mm | 35.039 in |
Included | Mounting bracket |
Packaging quantity | 1 |
Weight, gross | 10 kg | 22.046 lb |
Weight, net | 5.5 kg | 12.125 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
![](https://play.vidyard.com/A669gYyjHQkSR8zFKvVuYu.jpg)
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Video
Cell-Max™ Directional High Capacity Venue MIMO Antenna
![](https://play.vidyard.com/A669gYyjHQkSR8zFKvVuYu.jpg)
Cell-Max™ Directional High Capacity Venue MIMO Antenna
Warranty
Other Ways to Browse