Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

H-4X4-UW-43-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM 4x4 High Power Hybrid Matrix, 555–6000 MHz

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid matrix

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 32.3 mm | 1.272 in
Width 182.6 mm | 7.189 in
Length 182.6 mm | 7.189 in

Electrical Specifications

Return Loss at Frequency Band 17.7 dB @ 555–6000 MHz
Average Power, maximum 100 W
Coupling 6.2 dB
Coupling Tolerance ±1.4dB @ 600–5950 MHz | ±2.0dB @ 555–600 MHz | ±2.0dB @ 5950–6000 MHz
Impedance 50 ohm
Isolation at Frequency Band 19 dB @ 555–6000 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W

Electrical Specifications

Frequency Band, MHz 617–960 1695–2700 3100–4200
PIM, 3rd Order, 2 x 20 W, dBc -163 -163 -150

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 210 mm | 8.268 in
Length, packed 210 mm | 8.268 in
Weight, gross 1.77 kg | 3.902 lb
Weight, net 1.64 kg | 3.616 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid matrix

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 32.3 mm | 1.272 in
Width 182.6 mm | 7.189 in
Length 182.6 mm | 7.189 in

Electrical Specifications

Return Loss at Frequency Band 17.7 dB @ 555–6000 MHz
Average Power, maximum 100 W
Coupling 6.2 dB
Coupling Tolerance ±1.4dB @ 600–5950 MHz | ±2.0dB @ 555–600 MHz | ±2.0dB @ 5950–6000 MHz
Impedance 50 ohm
Isolation at Frequency Band 19 dB @ 555–6000 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W

Electrical Specifications

Frequency Band, MHz 617–960 1695–2700 3100–4200
PIM, 3rd Order, 2 x 20 W, dBc -163 -163 -150

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 210 mm | 8.268 in
Length, packed 210 mm | 8.268 in
Weight, gross 1.77 kg | 3.902 lb
Weight, net 1.64 kg | 3.616 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification