HIGHWIND-6-KIT
High wind upgrade kit for LX6, HX6 & USX6 antennas.
Specifications
Product Classification
Product Type | Wind upgrade kit |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Speed, survival | 250 km/h | 155.343 mph |
Packaging and Weights
Included | Anchor bracket (2x) | Strut pipe, 3m (2x) | Tower clamp kit (2x) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Wind upgrade kit |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Speed, survival | 250 km/h | 155.343 mph |
Packaging and Weights
Included | Anchor bracket (2x) | Strut pipe, 3m (2x) | Tower clamp kit (2x) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse